RB15

RB15
RB15

Ball Screw Only, Rolled Thread, Legacy Style, 0.375 in X 0.125 in, RH, Steel, 36 in Long

per inch**

  • Screw only, No Ball nut
  • Legacy Product
  • Legacy Product
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d2] Root Diameter0.3 in
[d3] Bearing Journal Diameter, Recommended6 mm
Diameter, Nominal Screw0.375 in
Length36 in 
travel per shaft rev0.125 in

Specifications

SpecificationsValue
Lead Accuracy Grade0.015 in/ft
MaterialSteel 
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F
Thread DirectionRH 
Weight0.93 lb

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: