- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MCS-100U24-M50
MCS-100U24-M50
Can't find what you're looking for? Go to the Product Selector
MCS-100U24-M50
Clutch, Friction, Metric Shaft Mounted Clutch, MCS-100, 264 mm Outside Diameter, 50 mm Bore, 24 Vdc, 350 Nm Static Torque
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 264 mm |
[B] | 69 mm |
[C] Hub ID Ø, Min/Max | 50 mm |
[D] Max | 3.5 mm |
[E] Max | 14 mm |
[F2] | 173 mm |
[H] | 30 mm |
[J] | 12.2 mm |
[J] Number of | 3 |
[K] | 6 mm |
[L] | 210 mm |
[L2] | 155 mm |
[N] | 12 mm |
[R] | 124.5 mm |
Specifications | Value |
Function | Clutch |
Material | Steel |
Motion Type | Starting |
Size | 100 |
Voltage | 24 Vdc |
Weight | 17.5 kg |