EZM-4017

EZM-4017
Support Block

Support Block, Universal Single Bearing Support, .664-32

Lead Time:  2 Weeks*
$467.64 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 114.30 mm (4.500 in)
B 68.33 mm (2.690 in)
C 85.85 mm (3.380 in)
E 35.05 mm (1.380 in)
F 15.75 mm (0.620 in)
G1 42.93 mm (1.690 in)
H 21.34 mm (0.840 in)
L 0.41(4)
M 38.10 mm (1.500 in)
P 13.46 mm (0.530 in)
P Counterbore 0.88
P Bolt 1/2 × 21/4(2)
P1 31.75 mm (1.250 in)
Q 9.65 mm (0.380 in)
T 23.37 mm (0.920 in)

Specifications

Specification Value
End Journal Bearing Size 17 mm
Fixed/Floating (Simple) Floating
Thread .664-32
Total Weight 3.90 lbs

Get Quote

*Please fill out the information below so we can best assist you: