EZM-3017

EZM-3017
Support Block

Support Block, Universal Double Bearing Support, .664-32

Lead Time:  2 Weeks*
$487.92 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 114.30 mm (4.500 in)
B 68.33 mm (2.690 in)
C 85.85 mm (3.380 in)
D 92.71 mm (3.650 in)
E 35.05 mm (1.380 in)
F 15.75 mm (0.620 in)
G1 42.93 mm (1.690 in)
H 21.34 mm (0.840 in)
J 33.02 mm (1.300 in)
K 0.500 0.499
L 0.41(4)
M 38.10 mm (1.500 in)
P 13.46 mm (0.530 in)
P Counterbore 0.88
P Bolt 1/2 × 21/4(2)
P1 31.75 mm (1.250 in)
T 59.69 mm (2.350 in)

Specifications

Specification Value
End Journal Bearing Size 17 mm
Fixed/Floating (Simple) Fixed
Thread .664-32
Total Weight 4.86 lbs

Performance

Performance Value
Load, Static 8,297 N (1,865 lbf)
Axial Capacity 15,894 N (3,573 lbf)

Get Quote

*Please fill out the information below so we can best assist you: