EZF-3017

EZF-3017
Support Block

Support Block, Flanged Double Bearing Support, .664-32

Lead Time:  2 Weeks*
$490.72 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 85.85 mm (3.380 in)
B 102.36 mm (4.030 in)
C 82.55 mm (3.250 in)
D 8.74 mm (0.344 in)
D Counterbore 0.53
E 92.71 mm (3.650 in)
F 59.18 mm (2.330 in)
G1 49.02 mm (1.930 in)
H 41.40 mm (1.630 in)
J 23.88 mm (0.940 in)
K 0.500-0.499
L 2.5193-2.5185
M 7.92 mm (0.312 in)
P 3.18 mm (0.125 in)

Specifications

Specification Value
End Journal Bearing Size 17 mm
Fixed/Floating (Simple) Fixed
Thread .664-32
Total Weight 3.44 lbs

Performance

Performance Value
Load, Static 8,297 N (1,865 lbf)
Axial Capacity 15,894 N (3,573 lbf)

Get Quote

*Please fill out the information below so we can best assist you: