- Home
- Products
-
Part Numbers
-
True Planetary Gearheads
-
AquaTRUE
-
AQT060
- AQT060-003
AQT060-003
Can't find what you're looking for? Go to the Product Selector
AQT060-003
Gearhead, True Planetary, AquaTRUE, Size 60, 3:1 Ratio, 13 arc-minutes Backlash, Spur gearing, Inline Stainless Steel Output Shaft, 300 Series Stainless Steel Housing, IP66, IP67 and IP69K
-
Micron AquaTRUE gearheads meet the strict requirements of harsh environmental applications such as food and beverage handling, packaging and dispensing. IP66/IP67 and IP69K protection handles caustic cleaning chemicals and high pressure washdown. The 304 rounded stainless steel housing eliminates rust and corrosion.
-
NSF/ANSI 169 certification.
-
Round housing with no external seams.
-
300 Series stainless steel.
Dimension | Value |
[A] | 14 mm |
[B] | 38 mm |
[C] | 52 mm |
[D] | M5x0.8-6H |
[E] | 12 mm |
[G] | 6.9 mm |
[H] | 43 mm |
[I] | 5 mm |
[J] | 60 mm |
[L] | 91.6 mm |
[R] | 16 mm |
[S] | 38.5 mm |
[T] | 92 mm |
[V] | 25 mm |
[Y] | 2.5 mm |
Specifications | Value |
Backlash | 13 arc-minutes |
Bolt Tightening Torque - Final | 1.09 Nm |
Bolt Tightening Torque - Pre | 0.05 Nm |
Certification | NSF/ANSI 169 |
Duty | Cyclical Duty |
Efficiency | 93% |
Flange Square | 60 mm |
Helical Crowned | Spur gearing |
Housing Material | 300 Series Stainless Steel Housing |
inline, Right angle | Inline |
IP Rating | IP66, IP67 and IP69K |
Material | Stainless Steel Output Shaft, 300 Series Stainless Steel Housing |
Number of Stages | 1 |
Ratio :1 | 3 |
RPM Maximum, Input | 4000 RPM |
RPM Maximum, Output | 1333 RPM |
Shaft - Single/Dual/Hollow | Single |
Shaft material | Stainless Steel Output Shaft |
Washdown Compatible | Yes |
Weight | 2.4 kg |