A22-05B5-24D

A22-05B5-24D
A22-05B5-24D

Actuator, Electrak 5, 230 Vac, 500 lbf, 24 in, No Feedback, Cable length 23 in, Flying Leads, 1.70 in/s Travel Rate @ Full Load

Lead Time:  6 Weeks  *
each**

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Highly efficient ball screw drive system
  • Overload clutch for mid and end of stroke protection
  • Heavy duty motor with thermal switch
  • Anti-coast brake for repeatable positioning
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]35 in
[S]24 in

Specifications

SpecificationsValue
Anti-rotationNo 
Cable length23 in
ConnectionFlying Leads 
End Play, Max0.04 in
FeedbackNo Feedback 
Gear Reduction5:1 
IP RatingIP55 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke24 in
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-15 °F
Voltage230 Vac 
Weight18.6 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Load, Dynamic500 lbf
Load, Static, Max2500 lbf
Restraining Torque100 in-lbs
Travel Rate @ Full Load1.7 in/s
Travel Rate @ No Load2.1 in/s

Get Quote

*Please fill out the information below so we can best assist you: