8105-448-043 - Product Superseded

Product 8105-448-043 is now a superseded item. We suggest replacing with item KGF-D-1202-RH-00.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8105-448-043
Ball Nut

Ball Nut, 12 mm X 2 mm, Thread Direction: Right Hand, Flanged, Round, No Safety Feature, Multi Circuit, 6.8 kN


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 2.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Flange Integral
Screw Part Number 190-9690
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 7 kN (1,529 lbf)
Load, Static 13 kN (2,945 lbf)

Get Quote

*Please fill out the information below so we can best assist you: