64-116864-A955

64-116864-A955
64-116864-A955

NTP23-010-0-RM060-19, Gearhead, True Planetary, NemaTRUE, Size 23, 10:1 Ratio, 13 arc-minutes Backlash, Spur gearing, Inline Stainless Steel Output Shaft, Anodized Aluminum Housing


  • In addition to the standard NEMA frame sizes, the NemaTRUE is now available in three new metric sizes (60, 90 and 115mm) and has been upgraded with the innovative Micron® RediMount system from Thomson. The NemaTRUE has many ratios in stock for immediate delivery through the Micron Gearhead Express program.
  • Sealed deep groove ball bearings provide high radial load carrying capability.
  • HRC 55-60 steel gears provide superior wear resistance and increased backlash integrity.
  • Adapter length (AD) may vary depending on motor.

Dimensions

dimensions
DimensionValue
[L]1.92 in
AD1.22 in

Specifications

SpecificationsValue
Backlash13 arc-minutes
Bolt Tightening Torque - Final4.4 Nm
Bolt Tightening Torque - Pre0.2 Nm
DutyCyclical Duty 
Efficiency93% 
Flange Square60 mm
Helical CrownedSpur gearing 
Housing MaterialAnodized Aluminum 
inline, Right angleInline 
MaterialStainless Steel Output Shaft, Anodized Aluminum Housing 
Number of Stages
Ratio :110 
RediMount UsedRM060-19 
RPM Maximum, Input4000 RPM
RPM Maximum, Output400 RPM
Shaft - Single/Dual/HollowSingle 
Shaft materialStainless Steel Output Shaft 
UPC Number662486567813 
Washdown CompatibleNo 
Weight1.5 lb

Performance

Performance Specifications
Ratio 20.000 Hour Life T Peak
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
NaN 7.1 [63] 6.6 [58] 6.1 [54] 5.9 [52] 28.2 [250]
J
kg-cm2
[in-lb sec2*10-4]
Torsional Stiffness
Nm/arc-min
[in-lb/arc-min]
Max operating
temp
Min operating
temp
Torque
Capacity
Nm
Peak Torque
in-lb
IP rating Certifications
0.016 [0.14] 1.8 [15.8]
performance graphic
performance graphic
Speed
rpm
Axial Load
N [lb]
50 310

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?