Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's MicroStage® MS 46L/46B (Discontinued) ultra compact linear slide tables are among the most compact, low cost, and lightweight ball guided systems on the market today. The guide's design is based off Thomson's Super Ball Bushing® technology and is ideal for automation in cramped areas.
| Specifications / Shaft Size | MS46L | MS46B |
|---|---|---|
| Profile size (w x h): mm | 86 x 46 | 86 x 46 |
| Type of screw | lead screw | ball screw |
| Max Stroke Length: mm (in) | 821.3 (32.3) | 821.3 (32.3) |
| Max Linear Speed: m/s (in/s) | 0.83 (32.7) | 0.5 (19.7) |
| Max Acceleration: m/s2 (in/s2) | 9.8 (386) | 9.8 (386) |
| Repeatability: ± mm (in) | 0.005 (0.0002) | 0.005 (0.0002) |
| Accuracy: mm/300mm (in/12in) | 0.25 (0.010) | 0.25 (0.010) |
| Max Input Speed: rpm | 2000 | 3000 |
| Temperature Range: °C (°F) | -20 to 80 (-4 to 176) |
-20 to 80 (-4 to 176) |
| Max Dynamic Load Fx: N (lbf) | 133.4 (29.9) | 1730 (389) |
| Max Dynamic Load Fy: N (lbf) | 450 (101.2) | 450 (101.2) |
| Max Dynamic Load Fz: N (lbf) | 450 (101.2) | 450 (101.2) |
| Max Dynamic Load Torque (Mx): Nm (lbf-in) |
13.9 (123) | 13.9 (123) |
| Max Dynamic Load Torque (My): Nm (lbf-in) |
11.6 (102.7) | 11.6 (102.7) |
| Max Dynamic Load Torque (Mz): Nm (lbf-in) |
23.6 (208.9) | 23.6 (208.9) |
| Max Drive Shaft Force: N (lbf) | 533 (119.8) | 533 (119.8) |
| Max Drive Shaft Torque: Nm (lbf-in) |
0.59 (5.22) | 1.53 (13.5) |
| Lead screw diameter: mm (in) | 12 (0.47) | 12 (0.47) Ball Screw |
| Lead screw lead: metric leads (mm) |
3, 10, 25 |
5, 10 |
| Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
2.21 (4.87) 0.65 (1.43) 0.30 (0.66) |
2.21 (4.87) 0.65 (1.43) 0.30 (0.66) |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Miniature Components and Systems | 6871 KB | |
| Miniature Components and Systems | 6862 KB | |
| Miniature Components and Systems | 1843 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB |
| MicroStage MS46 Screw Drive | 91 KB |
Static 2D/3D Model file downloadsNOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer
Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.
| MS Linear Units - MS46B | ![]() |
— | — |
| MS Linear Units - MS46L (Lead Screw Driven) | ![]() |
— | — |
