Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's 2RB (SuperSlide) positioning slides are continuously and intermittently supported systems with integral screw assemblies in both metric and english standard units. Based on Thomson's Round Rail technology, these units work well in applications where moderate stiffness and rigidity are required.
| Specifications / Shaft Size | 2RB12 | 2RB16 |
|---|---|---|
| Profile size (width x height): mm (in) | 130 x 40 (5.1 x 1.6) | 160 x 48 (6.3 x 1.9) |
| Max Stroke Length: mm (in) | 1951 (76.8) | 2815 (110.8) |
| Max Linear Speed: m/s (in/s) | 0.47 (18.5) | 0.73 (28.7) |
| Max Acceleration: m/s2 (in/s2) | 9.8 (386) | 9.8 (386) |
| Repeatability: ± mm (in) | 0.005 (0.0002) | 0.005 (0.0002) |
| Accuracy: mm/300mm (in/12in) | 0.025 (0.001) | 0.025 (0.001) |
| Max Input Speed: rpm | 2800 | 2200 |
| Operation Temperature Limits: °C (°F) | -20 ~ 80 (-4 ~ 176) | -20 ~ 80 (-4 ~ 176) |
| Max Dynamic Load (Fx): N (lbf) | 2100 (472) | 2998 (674) |
| Max Dynamic Load (Fy): N (lbf) | 880 (197.8) | 2588 (582) |
| Max Dynamic Load (Fz): N (lbf) | 1760 (396) | 5176 (1164) |
| Dynamic Load Torque (Mx): Nm (lbf-in) | 65.5 (580) | 243 (2151) |
| Dynamic Load Torque (My): Nm (lbf-in) | 76.8 (680) | 299 (2646) |
| Dynamic Load Torque (Mz): Nm (lbf-in) | 38.4 (340) | 150 (1328) |
| Drive Shaft Force (Frd): N (lbf) | 533 (120) | 533 (120) |
| Drive Shaft Torque (Mta): Nm (lbf-in) | 1.86 (16.5) | 2.66 (23.5) |
| Screw Diameter: mm (in) | 16 (0.63) | 20 (0.79) |
| Screw Lead: mm (in) | 5, 10 (0.2, 0.4) | 5, 10, 20 (0.2, 0.4, 0.8) |
| Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of each carriage |
3.88 (8.55) 0.93 (2.05) 1.32 (2.91) |
6.17 (13.6) 1.44 (3.18) 2.25 (4.96) |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB |
| Linear Motion Systems | 9860 KB | |
| Linear Motion Systems | 8137 KB | |
| Linear Motion Systems | 7983 KB | |
| Linear Motion Systems | 11954 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
