Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson Lube for Life cartridges provide continuous, maintenance-free lubrication. Each cartridge contains a microporous polymer that diffuses oil when the bearing is in motion. The oil migrates through capillary action to the shaft in contact with the polymer. The polymer also acts as a sponge and reabsorbs the oil during motion. This prevents excessive buildup of the lubricant on the shaft and minimizes dripping, which is common when applying oil manually.
Click to view the Lube for Life Datasheet >
The Lube Block accessory is mounted on both sides of the bearing carriage or pillow block. The polymer is designed to match the profile of the rail that it is running on. A spring...
Thomson has utilized this technology for years on our 500 Series Profile Rail carriages and RoundRail products. Modification kits are available as an accessory for retrofitting ex...
| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
| Self-lubricating Linear Bearing Pillow Blocks | 167 KB |