TWN16-ABB

TWN16-ABB
TWN16-ABB

Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 1 in, Closed, Twin, Not Self-aligning, ABB; Use with 1 in Diameter Class S Shaft in end supported applications

Lead Time:  5 Days  *
each**

  • Closed Pillow blocks are for use with END supported shafting.
  • For use with Class S shafting
  • Ball Bushing Bearings are included and factory installed in each Pillow Block
  • Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]3.25 in
[A2]2.38 in
[B]6 in
[E1]2.875 in
[E1] Tolerance± 0.010 in 
[E2]4.5 in
[E2] Tolerance± 0.010 in 
[F]1.94 in
[F1]0.38 in
[G]1.19 in
[G1]3 in
[G2] Access for Lubrication1/4-28 
[H]1.187 in
[H1]2.19 in
[N]0.22 in 

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
MaterialAluminum; Plastic; Rubber 
Self AlignmentNot Self-aligning 
Single/TwinTwin 
Temperature Max250 °F
UPC Number662486490043 
Use with shafting ClassClass S 
Weight2.7 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic700 lbf

Get Quote

*Please fill out the information below so we can best assist you: