TC16-24T12M400341E

TC16-24T12M400341E
TC16-24T12M400341E

Lifting Column, LIFTING COLUMN, 400MM STROKE, W/ENCODER

Lead Time:  9 Weeks *
each**

  • Thomson Lifting Columns are designed with the same care and expertise as Thomson's industry-leading series of linear actuators. They offer space savings, modern design, high performance, and safe operation. The LC-Series are maintenance free for life, easy to install, and light weight - a first choice for domestic, medical, and work place applications.
  • Modern, aethetic exterior form. No need for shroud or cover.
  • High load capacity, quiet and smooth.
  • Excellent extension to retraction ratio.

Dimensions

dimensions
DimensionValue
[L]341 mm
[S]400 mm

Specifications

SpecificationsValue
Anti-rotationYes 
BrakeIntegral Holding Brake 
Cable length2000 mm
CertificationCE 
ConnectionConnector 
Connector TypeDIN 41524 8 pin plug 
IP RatingIP44 
Manual OverrideNo 
Nominal Stroke400 mm
Protection, End-of-strokeElectronic 
Protection, OverloadNone 
Screw TypeAcme 
Voltage24 Vdc 
Weight72.9 kg

Performance

PerformanceValue
Duty Cyle15 %
Load, Dynamic2000 N
Load, Static, Max2000 N
Restraining Torque0 Nm
Travel Rate @ Full Load15 mm/s
Travel Rate @ No Load19 mm/s

Get Quote

*Please fill out the information below so we can best assist you: