SRT2-10X2M

SRT2-10X2M
SRT2-10X2M

Lead Screw Only, SRT Style, Trapezodal , 10 mm X 4 mm, RH, 0.010 in/ft Lead Accuracy, Stainless Steel, Number of Starts 2

Lead Time:  2 Days  *
per inch**

  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining

Dimensions

DimensionValue
Diameter, Nominal Screw10 mm
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
travel per shaft rev4 mm

Specifications

SpecificationsValue
MaterialStainless Steel 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
Temperature Max180 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you: