SRT10X3ML - Product Obsolete

Product SRT10X3ML is now an obsolete item.

SRT10X3ML
SRT10X3ML

Lead Screw Only, SRT Style, Trapezodal , 10 mm X 3 mm, LH, 0.010 in/ft Lead Accuracy, Stainless Steel, Number of Starts 1, Obsolete


  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining

Dimensions

DimensionValue
Diameter, Nominal Screw10 mm
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
travel per shaft rev3 mm

Specifications

SpecificationsValue
MaterialStainless Steel 
Number of Starts
Standard Lead Accuracy ±0.01 in/ft
Temperature Max180 °F
Thread DirectionLH 
Weight0.3 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: