SRB2-10X2M

SRB2-10X2M
SRB2-10X2M

10MM X 2MM 2ST SST BALL

per inch**

  • Nut Only, Screw Sold Separately

Dimensions

DimensionValue
[d2] Root Diameter0.29 mm
[d3] Bearing Journal Diameter, Recommended4 mm
Diameter, Nominal Screw10 mm
Length1219.2 mm 
Number of Starts
travel per shaft rev4 mm

Specifications

SpecificationsValue
MaterialSteel 
Number of Starts
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: