SR16-PD

SR16-PD
SR16-PD

Shaft Support, Rail Only, Standard Profile, Predrilled, Aluminum, 24 in Long, Use with 1 in Diameter Shaft

Lead Time:  1 Day  *
each**

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Mount the shaft (shaft not included) to the Support from the bottom. Bolt assembly to the machine from top through the support flange.
  • Support only. Shaft not included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • See SRA part numbers for support and shaft assembled together

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]2.13 in
[A1]1.063 in
[A2]0.5 in
[E1]1.5 in
[E1] Tolerance± 0.010 in 
[F1]0.25 in
[H]1.75 in
[H] Tolerance± 0.002 in 
[N]0.28 in 
[X] Dim6 in
[Y]3 in
Length24 in 
Recomended Bolt1/4 

Specifications

SpecificationsValue
MaterialAluminum 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
UPC Number662486107989 
Weight2.5 lb

Get Quote

*Please fill out the information below so we can best assist you: