SPR2-12X2.5M - Product Obsolete

Product SPR2-12X2.5M is now an obsolete item.

SPR2-12X2.5M
SPR2-12X2.5M

Lead Screw Only, SPR Style, Precision, 12 mm X 5 mm, RH, 75 μm/300mm Lead Accuracy, Stainless Steel 303, Number of Starts 2, Obsolete


  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining

Dimensions

DimensionValue
[d2] Root Diameter0.35 in
[d3] Bearing Journal Diameter, Recommended6 mm
Diameter, Nominal Screw12 mm
Number of Starts
Standard Lead Accuracy ±75 μm/300mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
Lead Accuracy Grade0.003 in/ft
MaterialStainless Steel 303 
Number of Starts
Standard Lead Accuracy ±75 μm/300mm
Temperature Max180 °F
Thread DirectionRH 
Weight0.47 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: