- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MCS-26U24-M12
MCS-26U24-M12
Can't find what you're looking for? Go to the Product Selector
MCS-26U24-M12
Clutch, Friction, Metric Shaft Mounted Clutch, MCS-26, 67.5 mm Outside Diameter, 12 mm Bore, 24 Vdc, 5.5 Nm Static Torque
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 67.5 mm |
[B] | 31 mm |
[C] Hub ID Ø, Min/Max | 12 mm |
[D] Max | 1.5 mm |
[E] Max | 4 mm |
[F2] | 50 mm |
[H] | 14 mm |
[J] | 3.1 mm |
[J] Number of | 3 |
[K] | 2 mm |
[L] | 46 mm |
[L2] | 42.5 mm |
[N] | 4.5 mm |
[R] | 34.5 mm |
Specifications | Value |
Function | Clutch |
Material | Steel |
Motion Type | Starting |
Size | 26 |
Voltage | 24 Vdc |
Weight | 0.5 kg |