- Home
- Products
-
Part Numbers
-
Clutch and Brake
-
Friction Products
-
Clutches (Couplings)
-
MCS/MBF Metric
- MBF-40U24-M20-L
MBF-40U24-M20-L
Can't find what you're looking for? Go to the Product Selector
MBF-40U24-M20-L
Brake, Friction, Metric Brake, MBF-40, 100 mm Outside Diameter, 20 mm Bore, 24 Vdc, 22 Nm Static Torque, Long Hub
-
These units are available for low, medium and high volumes.
-
Zero Backlash design
-
Static or Dynamic engagement
-
RoHS compliant
Dimension | Value |
[A] | 100 mm |
[B] | 53 mm |
[C] Hub ID Ø, Min/Max | 20 mm |
[D] Max | 2.5 mm |
[E] Max | 6 mm |
[F] | 125 mm |
[G] | 52 mm |
[H] | 22 mm |
[J] | 7 mm |
[K] | 3.1 mm |
[L] | 112 mm |
[N] | 41 mm |
Specifications | Value |
Function | Brake |
Material | Steel |
Motion Type | Holding |
Option | Long Hub |
Size | 40 |
Voltage | 24 Vdc |
Weight | 1.1 kg |