D12-21B5-30M3

D12-21B5-30M3
D12-21B5-30M3

Actuator, Electrak 10, 12 Vdc, 30 in, Cable length 7 in, Connector, Rear adapter at 90°

Lead Time:  10 Weeks  *
each**

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Highly efficient ball screw drive system
  • Overload clutch for mid and end of stroke protection
  • Motor with thermal switch
  • Maintenance free

Dimensions

dimensions
DimensionValue
[S]30 in

Specifications

SpecificationsValue
Adapter PositionRear adapter at 90° 
Anti-rotationNo 
BrakeIntegral Holding Brake 
Cable length7 in
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
End Play, Max0.04 in
Gear Reduction20:1 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke30 in
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeBall 
Temperature Max150 °F
Temperature Min-15 °F
Voltage12 Vdc 
Weight15.8 lb

Performance

PerformanceValue
Duty Cyle25 %
Restraining Torque100 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: