D12-20GB-XXHB

D12-20GB-XXHB
D12-20GB-XXHB

Special - Actuator, Rotary, 12 Vdc, No Feedback, Cable length 7 in, Connector

Lead Time:  6 Weeks  *
each**

  • Rotary actuators for industrial and outdoor use
  • Easy and fast clevis mounting
  • Overload clutch
  • Thermal protected motor

Dimensions

Specifications

SpecificationsValue
Cable length7 in
ConnectionConnector 
Connector TypePackard Electric 56 series 2984883 with terminal 2962987 
FeedbackNo Feedback 
Gear Reduction20:1 
IP RatingIP56 
Manual OverrideOptional 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Temperature Max150 °F
Temperature Min-15 °F
Voltage12 Vdc 
Weight7.7 lb

Performance

performance graphic
PerformanceValue
Duty Cyle25 %

Get Quote

*Please fill out the information below so we can best assist you: