7832826

7832826
7832826

KGF-D-6320-RH-D-KK, Ball Nut Only, FH Style, 63 mm X 20 mm, RH, Flange, Wiper, 0.18 Nut Backlash, Maximum, Steel, 103.1 kN Load, Dynamic, With LoadLock, Superseded

Lead Time:  1 Day  *

  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-6320-RH-KK in North America or in Europe part number 0215200325
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 7832826 is sold in North America. This same product is sold in Europe under part number 0215200325

Dimensions

dimensions
DimensionValue
[D1]95 mm
[D4]115 mm
[D5]13.5 mm
[D6]135 mm
[G]M8x1 
[L]86 mm
[L1]18 mm
[L10]10 mm
[L2]86 mm
[L3]24 mm
[L6]24 mm
[L7]20 mm
[L8]100 mm
[L9]10 mm
Ball Bearing Diameter7.144 mm
Diameter, Nominal Screw63 mm
Nut Backlash, Maximum0.18 mm
travel per shaft rev20 mm

Specifications

SpecificationsValue
Ball Bearing Quantity186 
FlangeIncluded 
Load LockWith LoadLock 
MaterialSteel 
PreloadOptional 
Return StyleButton 
Temperature Max300 °F
Thread DirectionRH 
Weight3.8 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic103.1 kN
Load, Static, Maximum270.8 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: