0215200325

0215200325
Ball Nut

Ball Nut, 63 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 103100 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 63 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000323-RL6000
Number Of Starts 2
Total Weight 3.800 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 103,100 N (23,178 lbf)
Load, Static 271 kN (60,878 lbf)

Get Quote

*Please fill out the information below so we can best assist you: