7832820-T5

7832820-T5
7832820-T5

KGS-5020-T5-RH-R-2-6.350-L, Ball Screw Only, Rolled Thread, KGS Style, 50 mm X 20 mm, RH, Steel, Number of Starts 2, 6000 mm Long, Superseded


  • Screw only, No Ball nut
  • Replaced by 195-9725 in North America or in Europe part number 0220249-RL6000
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter49.5 mm
[d2] Root Diameter43.99 mm
[d3] Bearing Journal Diameter, Recommended40 mm
Ball Bearing Diameter7.144 mm
Diameter, Nominal Screw50 mm
Length6000 mm 
Number of Starts
travel per shaft rev20 mm

Specifications

SpecificationsValue
Lead Accuracy Grade23 μm/300mm
MaterialSteel 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: