7832787

7832787
7832787

KGF-D-2505-RH-E-KK, Ball Nut Only, FK Style, 25 mm X 5 mm, Non-Preloaded, RH, Flange, Wiper, 0.09 Nut Backlash, Maximum, Steel, 13.1 kN Load, Dynamic, Superseded

Lead Time:  1 Day  *

  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-2505-RH-KK in North America or in Europe part number 0215200273
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 7832787 is sold in North America. This same product is sold in Europe under part number 0215200273

Dimensions

dimensions
DimensionValue
[D1]40 mm
[D4]51 mm
[D5]6.6 mm
[D6]62 mm
[G]M6x1 
[L]49 mm
[L1]10 mm
[L10]5 mm
[L2]49 mm
[L3]6 mm
[L6]6 mm
[L7]10 mm
[L8]48 mm
[L9]8 mm
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw25 mm
Nut Backlash, Maximum0.09 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadNon-Preloaded 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight0.4 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic13.1 kN
Load, Static, Maximum20.2 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: