0215200273

0215200273
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Button, 13100 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 0205000253-RL6000
Number Of Starts 1
Total Weight 0.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 13,100 N (2,945 lbf)
Load, Static 20 kN (4,541 lbf)

Get Quote

*Please fill out the information below so we can best assist you: