KGF-D-2505-RH-KK

KGF-D-2505-RH-KK
Ball Nut

Ball Nut, 25 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Single Circuit Metal, 13100 N

Lead Time:  4 Weeks*
$256.55 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 5.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 195-9701
Number Of Starts 1
Total Weight 0.400 kg

Performance

Performance Value
Load, Dynamic 13,100 N (2,945 lbf)
Load, Static 20 kN (4,541 lbf)

Get Quote

*Please fill out the information below so we can best assist you: