5707506 - Product Obsolete

Product 5707506 is now an obsolete item.

5707506
5707506

*BALLNUT,0.500X0.500,NP,RH, Obsolete


  • Nut Only, Screw Sold Separately
  • No Direct Replacement

Dimensions

dimensions
DimensionValue
[TH]15/16-16 
Diameter, Nominal Screw0.5 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeNot Available 
MaterialSteel 
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight0.27 lb
WiperNot available 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic786 lbf
Load, Static, Maximum4131 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: