521H30A

521H30A
521H30A

Profile Rail, 500 Series Ball Rail, Size: 30 mm, High Precision Grade, A Style, Steel, X=80 mm, Y=40 mm, Cut To Length

each**

  • Type A – Bolt down from the top
  • Straighter rails through advanced grinding technologies.
  • Simple installation and greater accuracy with joint-free rails up to 6 meters.

Dimensions

dimensions
DimensionValue
[B1]28 mm
[F1]9 mm
[F2]15 mm
[G2]14.5 mm
[J1]26 mm
[S3]M8 
[X] Dim80 mm
[Y]40 mm

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyRail 
GradeHigh Precision 
MaterialSteel 
Rail Size (nominal)30 mm
Style NameA - Standard 
Temperature Max80 °C
Temperature Min-40 °C
Weight4.3 kg/m

Get Quote

*Please fill out the information below so we can best assist you: