513U45E3D - Product Obsolete

Product 513U45E3D is now an obsolete item.

513U45E3D
513U45E3D

Profile Rail, 500 Series Ball Cage, Size: 45 mm, Ultra Precision Grade, E Style, 3 - Approximately 0.13 C Preload, Steel with Thin Dense Chrome plating, Obsolete


  • 500 Series Ball Profile Rail carriages are now available with ball spacer elements that significantly reduce the running noise of the carriage. The noise reduction is achieved by inserting plastic discs between each ball bearing.
  • The addition of the plastic discs requires a reduced number of load carrying balls, which leads to a slight reduction of the static and dynamic load capacity of the ball spacer carriage.
  • Significant noise reduction (-6 dB)
  • Drop-in replacement for 511 ball carriage

Dimensions

dimensions
DimensionValue
[A] Assembly Height70 mm
[B]86 mm
[B] Tolerance+0.0 -0.4 mm 
[B2]20.5 mm
[G]18 mm
[J]60.8 mm
[L] Carriage Length137.1 mm
[L1]60 mm
[L3]99.1 mm
[M1]18 mm
[N]60 mm
[O]19 mm
[S2]M10 
Ball Bearing Diameter7.9 mm

Specifications

SpecificationsValue
Ball/RollerBall Cage 
GradeUltra Precision 
MaterialSteel with Thin Dense Chrome plating 
Option (D)Hard Chrome Plating 
Preload3 - Approximately 0.13 C 
Rail Size (nominal)45 mm
Style NameE - Narrow High Block 
Weight0 kg

Get Quote

*Please fill out the information below so we can best assist you: