12205

12205
Acme Screw

Acme Screw, 4140 Alloy, 2 in dia. X 0.2 in Lead, Right Hand, Black Oxide Coated

Lead Time:  5 Days*
$746.32 each**
Cut to Length:

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in


  • Rolled acme screws are cost effective and stocked for quick delivery
  • Made from high quality 4140 steel with black oxide coating to resist corrosion
  • Low friction, minimum wear, long life, and clean operation
Click here to optimize your design with a custom lead screw and nut solution.

Specifications

Specification Value
Screw Part Number 205-RA/00X/00X/12.00/00000/S
Screw Thread Form 2C
Screw Diameter 2.000 in (50.80 mm)
Lead 0.200 in (5.08 mm)
Lead Accuracy 0.0003 in/in (0.0003 mm/mm)
Screw Straightness 0.010 in/ft (258 µm/300mm)
Screw Material 4140 Alloy
Screw Coating Black Oxide Coated
Max Temperature 350 °F (176.7 °C)
Weight 0.00

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: