20205

20205
Screw Acme Nut

Bronze Nut, Acme, Externally Threaded, 2 in dia. X 0.2 in Lead, Right Hand

Lead Time:  5 Days*
$265.82 each**

  • Centralized thread form for smooth, no-wedging performance
  • High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 2.75 in (69.9 mm)
B Max 2.50 in (63.5 mm)
C 0.88 in (22.4 mm)
TH 2.548-18

Specifications

Specification Value
Screw Diameter 2.000 in (50.80 mm)
Lead 0.200 in (5.08 mm)
Nut Mounting Style Threaded
Nut Material Bronze
Max Axial Backlash 0.0110 in (0.279 mm)
Efficiency 20%
Max Temperature 350 °F (176.7 °C)
Weight 2.53 lbs (1.15 kg)

Performance

Performance Value
Max Dynamic Load 20,000.0 lbf (88,964.4 N)

Get Quote

*Please fill out the information below so we can best assist you: