0110308

0110308
0110308

Lead Nut Only, KSM Style, Trapezoidal, 50 mm X 8 mm, Non-Preloaded, LH, Free-cutting steel 1.0718 (9 SMn 28K), Number of Starts 1


  • THOMSON NEFF trapezoidal-thread screws are manufactured in a rolled design.
  • Trapezoidal thread screws are an inexpensive solution for design tasks relating to clamping, positioning and advance motions.
  • The range complies with DIN 103 and offers a wide selection of nuts made from various materials.

Dimensions

dimensions
DimensionValue
[A] Diameter90 mm
[B]75 mm
Diameter, Nominal Screw50 mm
Number of Starts
travel per shaft rev8 mm

Specifications

SpecificationsValue
MaterialFree-cutting steel 1.0718 (9 SMn 28K) 
Number of Starts
PreloadNon-Preloaded 
Temperature Max180 °F
Thread DirectionLH 
Weight2.7 kg

Get Quote

*Please fill out the information below so we can best assist you: