0110080

0110080
0110080

TGM-EFM-TR 40X 7-L, Lead Nut Only, EFM Style, Trapezoidal, 40 mm X 7 mm, Non-Preloaded, LH, 2.1090 (G-CuSn 7Zn Pb (Rg7))


  • THOMSON NEFF trapezoidal-thread screws are manufactured in a rolled design.
  • Trapezoidal thread screws are an inexpensive solution for design tasks relating to clamping, positioning and advance motions.
  • The range complies with DIN 103 and offers a wide selection of nuts made from various materials.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw40 mm
travel per shaft rev7 mm

Specifications

SpecificationsValue
Material2.1090 (G-CuSn 7Zn Pb (Rg7)) 
PreloadNon-Preloaded 
Temperature Max180 °F
Thread DirectionLH 

Get Quote

*Please fill out the information below so we can best assist you: