Skip to content Skip to navigation
T-Case Shafting

T-Case Shafting

Thomson T-Case™ LinearRace® Shafting is manufactured to withstand tough usage and deliver optimal performance. The T-Case Series is the latest addition to the Thomson shafting product line and a robust, economical solution for automation applications.

Przegląd

Nominal Diameter [mm] Nominal I.D. [mm] Basic Part Number Diameter Tolerance ISO h6 [μm] Min.Usable Length [mm] Hardness Depth [mm] Straightness [mm/meter] Max. Roundness [μm] Taper max [μm] Weight per Meter [kg]
T-Case Solid Shafting
8 - 08 TCM 0 / -9 6000 0.6 - 1.2 0.15 2 2 0.4
10 - 10 TCM 0 / -9 6000 0.6 - 1.2 0.15 2 2 0.6
12 - 12 TCM 0 / -11 6000 0.6 - 1.3 0.15 2 2 0.9
16 - 16 TCM 0 / -11 6000 0.6 - 1.3 0.15 2 2 1.6
20 - 20 TCM 0 / -13 6000 0.9 - 1.8 0.1 2 2 2.5
25 - 25 TCM 0 / -13 6000 0.9 - 1.8 0.1 2 2 3.9
30 - 30 TCM 0 / -13 6000 0.9 - 1.8 0.1 3 3 5.5
40 - 40 TCM 0 / -16 6000 1.5 - 1.8 0.1 3 3 9.9
50 - 50 TCM 0 / -16 6000 1.5 - 1.8 0.1 4 4 15.4
60 - 60 TCM 0 / -19 6000 2.2 - 3.9 0.1 4 4 22.2
80 - 80 TCM 0 / -19 6000 2.2 - 3.9 0.1 5 5 39.5
T-Case Tubular Shafting
16 7 16 TTM CTL 0 / -11 6000 0.6 - 1.2 0.15 2 2 1.3
20 14 20 TTM CTL 0 / -13 6000 0.9 - 1.8 0.15 2 2 1.3
25 15 25 TTM CTL 0 / -13 6000 0.9 - 1.8 0.1 2 2 2.5
30 19 30 TTM CTL 0 / -13 6000 0.9 - 1.8 0.1 2 2 3.3
40 26 40 TTM CTL 0 / -16 6000 1.5 - 2.8 0.1 2 2 5.7
50 29 50 TTM CTL 0 / -16 6000 1.5 - 2.8 0.1 2 2 10.2
60 36 60 TTM CTL 0 / -19 6000 2.2 - 3.9 0.1 3 3 14.2

T-Case Highlights

  • Strong material. The steel used in hardened and ground T-Case is 1.1213 / CF53 for solid and 1.1221 / C60E for tubular shafts. When combined with superior grinding processes, the result is a shaft that withstands use in even the most demanding environments.
  • Case hardness. T-Case shafts are hardened to an exact specification of 60 - 63 HRC, delivering long life in transportgrade applications.
  • Precise diameters. T-Case is manufactured with a diameter tolerance of h6, ensuring that your shaft is consistent from end to end.
  • Quality built in. Lengths are manufactured to the highest-quality standards in an ISO 9001:2008 registered facility.
  • Chrome-plated option. Chrome plating is available with a standard thickness of 8 - 15 μm. Choose chrome plating for applications in environments where corrosion resistance is needed.
  • Cut to length. Shafting can be cut and machined at the factory to meet your exact specifications, eliminating the need for a secondary step after shipping.
CAD modele

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top