Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson offers the world's largest selection of state-of-the-art linear bearings. Choose from several families of inch or metric linear bearings and accessories to meet your specific design needs, including our Super Smart Ball Bushings, which offer load capacities up to 7760 lb. When used with RoundRail linear guides, the inherent self-aligning-in-all-directions design of these linear bearings allows for ultra-smooth travel when mounted to wider-toleranced prepared surfaces. When used with Thomson 60 Case® shafting, our linear bearings last up to 50% longer than conventional bearings.
Optimize your design with a custom Ball Bushing solution.
For applications in which heavy loads require linear motion with speed, precision and no friction, Linear Ball Bushing® Bearings provide an optimal solution.
Available in metric or inch sizes, state-of-the-art Thomson universally self-aligning linear slide bearings have been manufactured to the highest quality standards for smooth, accurate motion for the past 75 years. And when used with Thomson 60 Case® LinearRace® shafting, travel life and load capacity are significantly increased compared to conventional models.
When your design requirements call for something outside of the standard Thomson offering, it’s no problem. Our experienced support team can work with you to create the optimal solution for your application. Our custom bearing options include factory installed pillow block configurations, precision balls (corrosion-resistant, stainless steel, nylon and many more), factory lubrication and special finishes.
Thomson provides extensive online resources to help you no matter where you may be in the Ball Bushing Bearing purchase decision process:
After selecting shafting for your linear motion design, linear ball bushing bearings are next. An open or closed bearing will depend on the type of shafting you chose.
The efficiency of your linear ball bushing bearings depends largely on how well it is mounted into your machine or device. Watch this video for tips and accessories to help you properly mount your linear bearings.
In your linear motion applications, adjustable diameter linear ball bushing bearings can help you achieve higher precision.
For maximum capacity, linear bearings are oriented so the load is distributed between load bearing tracks. Watch this video to learn why this is so important to linear bearing performance, and, in turn, your machine designs.
Advancements in load capacity, life and ease of manufacture allowed an ever-widening range of applications to benefit from nearly friction free linear guidance. Since the introduction of the square, or profile rail, linear guide in the 1970s, the design engineer has been faced with the pivotal question: round or square?
Learn MoreFor most manufacturers, the financial cost of machine downtime can be significant, resulting in the loss of thousands or even millions of dollars. Small investments in routine and preventive maintenance, however, can pay off many times over.
Learn MoreHow to choose between the main types of linear technologies, and how to design automation systems that deliver optimal performance using design requirements, rather than cost, as the primary consideration in selecting linear components.
Learn MoreHow a $25 investment now can prevent tens of thousands of dollars in unplanned downtime.
Learn More| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
| Self-lubricating Linear Bearing Pillow Blocks | 167 KB | |
| Stainless Steel Ball Bushing Bearings | 1812 KB | |
| Super Metric Ball Bushing Bearing Cross Reference Sheet | 172 KB |