Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
| 성능 사양 | MDxxA025 | MDxxA050 | MDxxA100 | MDxxA200 |
|---|---|---|---|---|
| 입력 전압 (VDC) | 12 Vdc (허용 오차: 9-16) 24 Vdc (허용 오차: 18-32) 48 Vdc (허용 오차: 38-60) |
|||
| 최소/최대 스트로크 길이: mm | 50/300 @ 50 주문 단위 | |||
| 최대 정적/동적 하중: N (lbs) | 250 (56) | 500 (112) | 1000 (225) | 2000 (450) |
| 최대 무부하 속도: mm/s (in/s) | 52 (2.04) | 28 (1.1) | 14.5 (0.57) | 7 (0.28) |
| 최대 풀로드 속도: mm/s (in/s) | 43.8 (1.72) | 18.5 (0.73) | 11 (0.43) | 5.4 (0.21) |
|
풀로드 듀티 사이클 @ 25 ºC (77 ºF) |
25 | |||
| 스크류/너트 타입 | Acme/Lead | |||
| 작동 온도: ºC (ºF) | -40 to +85 (-40 to +185) | |||
| 보호 등급: 정적/동적 | IP67, IP69K / IP66 | |||
| 제한 토크: Nm (lbs) | 0 | |||
| 엔드 플레이 (최대): mm(in) | 1.2 (0.047) | |||
| 액추에이터 무게 (kg) | 1.1 @ 50mm 1.2 @ 100mm 1.3 @ 150mm 1.4@ 200mm 1.5 @ 250mm 1.6 @ 300mm |
|||
| 염수 분무 저항 (시간) | 500 | |||
| Electrak MD | 3387 KB | |
| Electrak MD | 3387 KB | |
| Electrak MD | 3678 KB | |
| Electrak MD | 3786 KB | |
| Electrak MD | 2593 KB | |
| Electrak HD & MD - Testing Methods | 2155 KB | |
| Electrak HD & MD - Testing Methods | 2184 KB | |
| Electrak HD & MD - Testing Methods | 2286 KB | |
| Electrak HD & MD Actuators - Testing methods | 2274 KB |
| Electrak MD | 1078 KB | |
| Electrak MD | 1079 KB | |
| Electrak MD | 842 KB | |
| Electrak MD | 678 KB |
To download the models below, you will need to sign in.
