Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's SuperSlide® 2EB positioning slides are continuously supported systems with integral screw assemblies using english standard units. Based on Thomson's Round Rail technology, these units work well in applications where medium to heavy load handling is required.
| Specifications / Shaft Size | 2EB08 | 2EB12 | 2EB16 | 2EB24 |
|---|---|---|---|---|
| Nominal Diameter: mm (in) | 12.7 (0.5) | 19.1 (0.75) | 25.4 (1) | 38.1 (1.5) |
| Screw Type | BallScrew | BallScrew | BallScrew | BallScrew |
| Guide Type | Ball Bushing | Ball Bushing | Ball Bushing | Ball Bushing |
| Accuracy: mm/300mm (in/12in) | 0.051 (0.002) | 0.051 (0.002) | 0.051 (0.002) | 0.051 (0.002) |
| Repeatability: ± mm (in) | 0.0051 (0.0002) | 0.0051 (0.0002) | 0.0051 (0.0002) | 0.0051 (0.0002) |
| Max Load Fy: N (lbf) | 445 (100) | 2891 (650) | 4448 (1000) | 9341 (2100) |
| Max Thrust Fa: N (lbf) | 801 (180) | 1557 (350) | 3336 (750) | 14234 (3200) |
| Max Roll Moment Mx: Nm (lbf-in) | 18.4 (163) | 165.3 (1463) | 310 (2750) | 949.1 (8400) |
| Max Pitch/Yaw Ma: Nm (lbf-in) | 21.6 (191) | 199.8 (1768) | 349.7 (3095) | 1067.7 (9450) |
| Max Speed: m/sec (in/sec) | 0.74 (29.2) | 0.89 (35) | 0.76 (30) | 0.87 (34.4) |
| Max Stroke Length: m (in) | 1.61 (63.5) | 2.15 (84.5) | 3.32 (130.6) | 3.99 (157) |
Static 2D/3D Model file downloads| 2EB Linear Units - 2EB08 | ![]() |
— | — |
| 2EB Linear Units - 2EB12 | ![]() |
— | — |
| 2EB Linear Units - 2EB16 | ![]() |
— | — |
| 2EB Linear Units - 2EB24 | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
