Economical linear units designed for transport grade applications such as packaging, material handling, and factory automation.
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
The diverse range of Thomson guide and drive systems can be configured to work in harsh environments, at high speeds and in high-precision applications — all while striking a balance of performance, life and cost. RediMount motor mounting adapter kits are now available as standard on all systems, making the process of choosing and mounting a motor much faster and easier.
Economical linear units designed for transport grade applications such as packaging, material handling, and factory automation.
Wheel-guided linear units designed for high-speed material handling and packaging applications where throughput is critical.
Ball-guided linear units that combine high precision with stiffness and rigidity for applications such as machine tool automation and test/measurement.
Linear units with dual rail, 4 bearing architecture designed for maximum moment load and/or precision.
Small-scale linear units that are optimal for medical, lab automation, and lightweight packaging or material handling applications.
The first ever collaborative range extender for cobots, featuring collision detection settings for groundbreaking programming and control benefits.
Optimize your design with a custom linear motion system solution.
No longer do you need to waste valuable time searching for the right motor flange kit for your design and then putting it together. With the new pre-assembled RediMount adapter kit, simply order it and, upon receipt, bolt on your motor or gear. This video shows you how.
Thomson Engineers show how to apply limit switch tracks to all linear units. If you order your limit switch kit with your linear unit, it will come pre-installed. But if you adjust those sensors or if you order it separately, it is very easy to post-install. Switches can be normally closed or opened and come with a cover strip for protection.
Thomson introduces the benefits of the Movopart M75 belt driven, prism guide unit that is set up with a wash down option. The prism guides are an engineered polymer that slide along the extrusion. These types of bearings are ideal for shock loads, low noise, or have a wash down or caustic environment.
Thomson introduces the benefits of the WH SpeedLine wheel guided, belt-driven linear motion system. These units are ideal for high speed applications with multiple orientations or multiple axis configurations. They come in 50 and 120 mm profile widths and can reach 10 m/s with a stroke length up to 11 meters.
The WM family has a unique feature of an internal movable ball screw support, which allows for long lengths and high speeds. The WM Units are ideal where stiffness, rigidity, and/or precision may be required - such as machine tool automation or test and measure. Thomson can provide units up to 11 meters in length...
In tackling residential issues such as environmental sustainability, climbing real estate prices and energy consumption, Virginia Tech University’s FutureHaus engineering team designed their award-winning smart house prototype with the help of Thomson linear motion systems.
Learn MoreWithin a basic linear motion system exists a wide array of components, and within those, numerous subsystems. This article helps design engineers understand the key factors in determining the ideal system for their application.
Learn MoreWith linear motion systems being exposed to a wide range of extreme environments and conditions, careful specification and selection of these systems, as well as a thoughtful engineering review, are paramount in avoiding potential risks.
Learn More| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Quick Selection Guide | 427 KB | |
| Linear Units Quick Selection Guide | 1333 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1573 KB | |
| Miniature Components and Systems | 1843 KB | |
| WH SpeedLine Linear Units | 638 KB |
| Linear Motion Systems | 8394 KB | |
| Linear Motion Systems | 8418 KB | |
| Linear Motion Systems | 8430 KB | |
| Linear Motion Systems | 11656 KB | |
| Linear Unit M Series | 8288 KB |
| Linear Motion System Application Form | 74 KB | |
| Movopart Service Kit | 123 KB |
| Redimount Multimedia Flash Presentation | 1436 KB |
| Movopart MF/MG Linear Motion Systems | |||
| MG-B: Slide Guided, Screw Driven | ![]() |
— | — |
| MF-S: Ball Guided, Screw Driven | ![]() |
— | — |
| MLSM ForceLine Linear Motion Systems | |||
| MSLM Linear Units - MLSM60D / MLSM80D | ![]() |
— | — |
| MicroStage MS Linear Motion Systems | |||
| MS Linear Units | ![]() |
— | — |
| Rapidtrak TF/TG Linear Motion Systems | |||
| TF/TG 55 Rapidtrak Linear Units - TF06K, TG06K (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 75 Rapidtrak Linear Units - TF07K, TG07K (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 100 Rapidtrak Linear Units - TF10K, TG10K (Ball & Slide Guided) | ![]() |
— | — |
| WM PowerLine Linear Motion Systems | |||
| WM (POWERLine) | ![]() |
— | — |
| WV (DYNALine) Linear Units | ![]() |
— | — |
| Rapidtrak TF/TG Linear Motion Systems | |||
| TF/TG 55 Rapidtrak Linear Units - TF06K, TG06K (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 75 Rapidtrak Linear Units - TF07K, TG07K (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 100 Rapidtrak Linear Units - TF10K, TG10K (Ball & Slide Guided) | ![]() |
— | — |
| Movopart MF/MG Linear Motion Systems | |||
| MG-B: Slide Guided, Screw Driven | ![]() |
— | — |
| MF-S: Ball Guided, Screw Driven | ![]() |
— | — |
| WB Baseline Linear Motion Systems | |||
| WB Baseline Linear Units - WB40 / WB60 | ![]() |
— | — |
| Rapidtrak TF/TG Linear Motion Systems | |||
| TF/TG 55 Rapidtrak Linear Units - TF06B, TG06B (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 75 Rapidtrak Linear Units - TF07B, TG07B (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 100 Rapidtrak Linear Units - TF10B, TG10B (Ball & Slide Guided) | ![]() |
— | — |
| Movopart MF/MG Linear Motion Systems | |||
| MG-B: Slide Guided, Belt Driven | ![]() |
— | — |
| MF-B: Ball Guided, Belt Driven | ![]() |
— | — |
| WMZ PowerLine Linear Motion Systems | |||
| WMZ (POWERLine) | ![]() |
— | — |
| WLSM ForceLine Linear Motion Systems | |||
| MLSM Linear Units - MLSM80Z | ![]() |
— | — |
| MicroStage MS Linear Motion Systems | |||
| MS Linear Units | ![]() |
— | — |
| WH SpeedLine Linear Motion Systems | |||
| WH (SPEEDLine) Linear Units | ![]() |
— | — |
| Rapidtrak TF/TG Linear Motion Systems | |||
| TG 50 Rapidtrak Linear Units - TF05B (Slide Guided only) | ![]() |
— | — |
| TF/TG 55 Rapidtrak Linear Units - TF06B, TG06B (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 75 Rapidtrak Linear Units - TF07B, TG07B (Ball & Slide Guided) | ![]() |
— | — |
| TF/TG 100 Rapidtrak Linear Units - TF10B, TG10B (Ball & Slide Guided) | ![]() |
— | — |
| Movopart MF/MG Linear Motion Systems | |||
| MF-B: Ball Guided, Belt Driven | ![]() |
— | — |
| MG-B: Slide Guided, Belt Driven | ![]() |
— | — |
| WH SpeedLine Linear Motion Systems | |||
| WH (SPEEDLine) Linear Units | ![]() |
— | — |
| MLSH ForceLine Linear Motion Systems | |||
| MLSH Linear Units - MLSH60Z | ![]() |
— | — |
| WHZ SpeedLine Linear Motion Systems | |||
| WHZ Linear Lifting Units - WHZ50 / WHZ80 | ![]() |
— | — |
| Movorail Rail Systems | |||
| Movorail Rail Profile - SPR 85 | ![]() |
— | — |
| Movorail Rail Profile - SPR 125 | ![]() |
— | — |
| Movorail Rail Profile - SPR 160A | ![]() |
— | — |
| Movorail Rail Profile - SPR 295B/295W | ![]() |
— | — |
| Movorail Rail System Parts | |||
| ASU Adjustable Suspension | ![]() |
— | — |
| BGR Motion Limiter Kits | ![]() |
— | — |
| BGV Bogie Trolleys | ![]() |
— | — |
| BGV Bogie Trolleys with Rollers | ![]() |
— | — |
| BUB/TBUB Flexible Bolt Connections | ![]() |
— | — |
| DBSU Flexible Suspension | ![]() |
— | — |
| EPF Endplate Support | ![]() |
— | — |
| HXL/VXL Pneumatic Switches | ![]() |
— | — |
| KBV Cable Trolley | ![]() |
— | — |
| LPV Crab Trolleys | ![]() |
— | — |
| MBE1B/MBE3 Trolley Cardan Joints | ![]() |
— | — |
| SK Rail Connections | ![]() |
— | — |
| SPB Curved Rail Profiles | ![]() |
— | — |
| STP Endstops | ![]() |
— | — |
| STV5/STVG5 Pick Up Trolleys | ![]() |
— | — |
| TBM T-slot Bolts | ![]() |
— | — |
| TMT Motor Trolley | ![]() |
— | — |
| TPL Endplates | ![]() |
— | — |
| VBKLA I-beam Clamps | ![]() |
— | — |
| WBM Walter Bolt | ![]() |
— | — |
| 2EB SuperSlide Linear Motion Systems | |||
| 2EB Linear Units - 2EB08 | ![]() |
— | — |
| 2EB Linear Units - 2EB12 | ![]() |
— | — |
| 2EB Linear Units - 2EB16 | ![]() |
— | — |
| 2EB Linear Units - 2EB24 | ![]() |
— | — |
| 2HE AccuSlide Linear Motion Systems | |||
| 2HE Linear Units - 2HEM10 | ![]() |
— | — |
| 2HE Linear Units - 2HEM20 | ![]() |
— | — |
| 2RE SuperSlide Linear Motion Systems | |||
| 2RE Linear Units - 2REM12 | ![]() |
— | — |
| 2RE Linear Units - 2REM16 | ![]() |
— | — |
| MLSH ForceLine Linear Motion Systems | |||
| MLSH Linear Units - MLSH80Z | ![]() |
— | — |