Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
FORCELINE MLSM80Z positioning slide is designed with the extremely fast SPEEDLine® guidance system.With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
| Specifications / Shaft Size | MLSM80Z |
|---|---|
| Profile size (w x h): mm (in) | 240 x 85 (9.5 x 3.4) |
| Type of Belt: | 75 ATL 10 |
| Max Stroke Length: mm (in) | 5900 (232) |
| Max Linear Speed: m/s (in/s) | 5 (197) |
| Max Acceleration: m/s2, in/s2 | 20 (787) |
| Repeatability: ± mm (in) | 0.05 (0.002) |
| Max Input Speed: rpm (rev/s) | 1500 (25) |
| Operating Temperature: °C (°F) | 0 to 80 (32 to 176) |
| Max Dynamic Load (Fx): N (lbf) | 5000 (1124) |
| Max Dynamic Load (Fy): N (lbf) complete unit |
6400 (1439) |
| Max Dynamic Load (Fz): N (lbf) complete unit |
6400 (1439) |
| Max Dynamic Torque (Mx): Nm (lbf-in) complete unit |
600 (5311) |
| Max Dynamic Torque (My): Nm (lbf-in) complete unit |
720 (6373) |
| Max Dynamic Torque (Mz): Nm (lbf-in) | 720 (6373) |
| Max Drive Shaft Force: N (lbf) | 700 (157) |
| Max Drive Shaft Torque: Nm (lbf-in) | 150 (1328) |
| Pulley Diameter: mm (in) | 63.66 (2.51) |
| Stroke per Shaft Revolution: mm (in) | 200 (7.9) |
| Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
30.8 (67.9) 2.2 (4.85) 9.6 (21.2) |
| Linear Units Quick Selection Guide | 1286 KB | |
| Linear Motion Systems | 1257 KB | |
| Linear Motion Systems | 1425 KB | |
| Linear Units Overview | 1057 KB | |
| Linear Units Overview | 1586 KB | |
| Linear Units Quick Selection Guide | 427 KB |
| Linear Motion Systems | 9860 KB | |
| Linear Motion Systems | 8137 KB | |
| Linear Motion Systems | 7983 KB | |
| Linear Motion Systems | 11954 KB |
| FORCELine MLSx Mounting and Maintenance Instructions | 760 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Static 2D/3D Model file downloadsTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].
