SSEM12WW

SSEM12WW
SSEM12WW

Linear Bearing, Ball Bushing only, Super Smart, 12 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends; Use with 12 mm Diameter Class L Shaft in end supported applications

Lead Time:  10 Days  *

  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • For use with L class, end supported Shafting.
  • For use with Metric class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter12 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialSteel; Plastic 
Number of Ball Circuits10 
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486269335 
Use with shafting ClassClass L 
Wipers, SealsIntegral Wiper both ends 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic750 N
Static Load Rating715 N

Get Quote

*Please fill out the information below so we can best assist you: