RP1105-2

RP1105-2
RP1105-2

PRELOAD BALL NUT

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8111-448-004

Dimensions

dimensions
DimensionValue
[A]5.5 in
[B]0.485 in
[C]1.692 in
[F]1.22 in
[M]2.07 in
[TH]1 5/8-20 UN-2A 
Diameter, Nominal Screw1.125 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)720 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight2.3 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum26830 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: