R1105-2

R1105-2
R1105-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8111-448-006

Dimensions

dimensions
DimensionValue
[A]2.51 in
[B]0.485 in
[C]1.692 in
[D]1.963 in
[E]1.281 in
[F]1.22 in
[TH]1 5/8-20 UN-2A 
Diameter, Nominal Screw1.125 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight38 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic2400 lbf
Load, Static, Maximum27550 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: