RP0505-2

RP0505-2
RP0505-2

PRELOAD BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8105-448-008

Dimensions

dimensions
DimensionValue
[A]5.95 in
[B]0.39 in
[C]1.067 in
[F]0.85 in
[M]1.42 in
[N]0.203 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.5 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
PreloadPreloaded 
Preload Force (recomended)360 lbf
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight1.3 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Static, Maximum9040 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: