R0505-2

R0505-2
R0505-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8105-448-013

Dimensions

dimensions
DimensionValue
[A]2.76 in
[B]0.39 in
[C]1.07 in
[D]1.339 in
[E]0.665 in
[F]0.85 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.5 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight4 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic1200 lbf
Load, Static, Maximum9400 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: