RL2002-2

RL2002-2
RL2002-2

BALL NUT, Obsolete


  • Nut Only, Screw Sold Separately
  • Refer to item: 8120-448-013

Dimensions

dimensions
DimensionValue
[A]6.41 in
[B]1.505 in
[C]3.255 in
[D]3.861 in
[E]2.01 in
[F]2.27 in
[TH]3-12 UN-2A 
Diameter, Nominal Screw2 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionLH 
Weight117 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic18500 lbf
Load, Static, Maximum143400 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.09 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: