RD15PL1000 - Product Obsolete

Product RD15PL1000 is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products..

RD15PL1000
RD15PL1000

Profile Rail, AccuMini Ball Rail, Size: 15 mm, Precision Grade, Steel, X=40 mm


  • Rail only, Carriage sold separately
  • The dynamic load and moment ratings are based upon a 100 km travel life.
  • In order to compare with bearings rated for 50 km, divide the dynamic capacity of the bearing rated for 50 km by 1.26.

Dimensions

dimensions
DimensionValue
[B1]15 mm
[F1]4.5 mm
[F2]8 mm
[G2]7.5 mm
[J1]13 mm
[S3]M4 
[X] Dim40 mm
[Y]20 mm
[Y2]20 mm
Length1000 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyRail 
GradePrecision 
MaterialSteel 
Rail Size (nominal)15 mm
Temperature Max80 °C
Weight1.4 kg

Performance

PerformanceValue
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s

Get Quote

*Please fill out the information below so we can best assist you: