R50-3

R50-3
R50-3

FLANGE

Lead Time:  6 Weeks  *
each**

  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw
  • See Dimensional drawing for part number specific demensions

Dimensions

dimensions
DimensionValue
[A]4.94 in
[B]0.78 in
[C]0.531 (4) 
[D]4.062 in
[TH]2.548-18 

Specifications

SpecificationsValue
MaterialSteel 
Temperature Max300 °F
Weight9.7 kg

Get Quote

*Please fill out the information below so we can best assist you: